Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 4.5 folds for wear-resistant handling
Size | 20 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Number of folds | 4.5 |
Attribute | Value |
---|---|
d | 16 mm |
d1 | 19.60 mm |
d2 | 13.50 mm |
D1 | 22 mm |
Dk | 24.40 mm |
Dmax(S) | 24.40 mm |
Ds | 21.40 mm |
H | 41 mm |
H2 | 13 mm |
H3 | 14.40 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 2.60 N |
Suction force at -400 mbar | 5.30 N |
Suction force (-600mbar) | 8 N |
Pull-off force at -200 mbar | 4.90 N |
Pull-off force at -400 mbar | 7 N |
Volume | 7.90 cm³ |
Size | 20 |
Nipple family | SC 080 |
Number of folds | 4.50 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 6.70 g |
Product family | SPB4 |
Ordering information: SPB4 20 SI-HD-65 SC080
Suction cup SPB4 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen, hose clamp, insert disc