SA-NIP N016 M5-IG DN250

Part no.: 10.01.06.03384
Suction-pad connection nipple
Nipple: N 016
Thread 1: M5-F
Overall length: 16 mm
Fitting length: 10 mm
Nominal size: 2,50 mm
Material: Aluminium
SA-NIP N016 M5-IG DN250
Attribute Value
dn 2.5 mm
D 6.5 mm
D2 5.8 mm
G1 M5-F
L 10 mm
L1 16 mm
L2 3.5 mm
L3 2.5 mm
LG1 5.5 mm
SW1 8 mm