Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 18 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 8 mm |
D1 | 17.80 mm |
Dk | 10 mm |
Dmax(S) | 19 mm |
Ds | 17.20 mm |
H | 22.60 mm |
H2 | 3.80 mm |
H3 | 9 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 3.02 N |
Pull-off force | 8.50 N |
Volume | 1.65 cm³ |
Curve radius (min) (convex) | 9 mm |
Size | 18 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 1.90 g |
Product family | FG |
Ordering information: FG 18 NBR-CO-55 N016