SC 030 M5-IG

Part no.: 10.01.06.03440
Connection element for suction cup SchmalzConnector
Connection geometry: 030
Vacuum connection: M5-F
Overall length: 15.8 mm
Fitting length: 10 mm
Nominal diameter dn: 3.1 mm
SC 030 M5-IG
Attribute Value
dn 3.1 mm
D 7.2 mm
D2 5.8 mm
G1 M5-F
L 10 mm
L1 15.8 mm
L2 4.3 mm
L3 1.5 mm
LG1 5.5 mm
SW1 8 mm
SW2 3 mm