Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for handling hot workpieces
Size | 50 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Temperature resistance | 200 °C |
Nipple material | Aluminum |
Connection | G1/4-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 6 mm |
D1 | 42.10 mm |
Dmax(S) | 56 mm |
Ds | 50.20 mm |
G1 | G1/4"-M |
H | 36.90 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 11.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 53 N |
Pull-off force | 91 N |
Lateral force | 102 N |
Volume | 18.90 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Connection | G1/4"-M |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Weight | 47 g |
Number of folds | 1.50 |
Product family | SAB |
Ordering information: SAB 50 HT2-65 G1/4-AG
Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.