SPI 40 PA SPB2-40

Part no.: 10.01.06.04044

Suction cup insert for preventing deformation of sensitive workpieces

Size40
MaterialPolyamide
UseSPB2-40
SPI 40 PA SPB2-40
Attribute Value
D 28 mm
H 6.60 mm
Attribute Value
Use SPB2-40
Material Polyamide
Weight 2.80 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPI 40 PA SPB2-40