Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 1-circuit console
Attribute | Value |
---|---|
B | 50 mm |
H | 50 mm |
L | 120 mm |
Attribute | Value |
---|---|
Dimension suction plate bottom | 140x115 mm |
Weight | 0.60 kg |
Ordering information: VCBL-K1 120x50x50 Q
The vacuum block VCBL-K1 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, metal strips, guide strip for vacuum block
Available accessories: suction plate (top) foam rubber