Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum clamping system Multi-Clamp with integratet vacuum generation
Length L | 165 mm |
Width B | 165 mm |
Height H | 220.5 mm |
Air consumption | 48 l/min |
Air consumption | 2.88 m³/h |
Suction rate | 2.3 m³/h |
Attribute | Value |
---|---|
B | 165 mm |
H | 220.50 mm |
L | 165 mm |
Attribute | Value |
---|---|
Weight | 5.76 kg |
Ordering information: VC-M 165x165x220.5
The Multi-Clamp system is delivered assembled. The product consists of:
Available spare parts: friction insert, sealing profile
Available accessories: Multi-Base VC-M-B, Multi-Clamp suction plate VC-M-SP, Multi-Base VC-M-BV, Multi-Clamp suction plate VC-M-SPV, Multi-Clamp vacuum pump VC-M-PU, foot-operated interrupter FU, accessories