Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 2-circuit console
Dimensions (LxB) | 125 x 75 |
Dimension suction plate bottom | 140x115 mm |
Height H | 125 mm |
Arrangement | crossways |
Attribute | Value |
---|---|
B | 75 mm |
H | 125 mm |
H2 | 88 mm |
L | 125 mm |
L1 | 145.50 mm |
L2 | 71.20 mm |
Attribute | Value |
---|---|
Dimension suction plate bottom | 140x115 mm |
Weight | 0.81 kg |
Ordering information: VCBL-K2 125x75x125 Q
The vacuum block VCBL-K2 is delivered assembled. The assembly consists of:
Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, spare part set with steel inserts
Available accessories: suction plate foam rubber