SGM-S 30 G1/8-IG NPN

Part no.: 10.01.17.00216

Magnetic gripper for handling metal sheets with holes

Size30
SocketG1/8"-F
Holding force max. friction ring35 N
Pressure range (operating pressure)3.5 ... 6.0 bar
Add. functionSensor NPN
Electrical connectionMale connect M12, 4 pol
SGM-S 30 G1/8-IG NPN
Attribute Value
B 30.10 mm
D 29.50 mm
d 16.50 mm
G1 G1/8"-F
G2 G1/8"-F
G3 M12x1-M
G4 M4-F
H 70.20 mm
LG1 7 mm
LG2 6 mm
LG4 5 mm
Lk 300 mm
X1 46 mm
Y1 12 mm
Attribute Value
Holding force max. friction ring 35 N
Remaining force 0.30 N
Pressure range (operating pressure) 3.5 ... 6.0 bar
Installation position BEL
Control valve Bistable
Operating temperature 5 ... 70 °C
Weight 145 g
Product family SGM


Note: Holding force: The value given is a statistical value with no safety factor; based on a plate with a thickness of 2 mm. For system configurations with magnetic grippers SGM, a safety factor of S = 3 must be applied
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SGM-S 30 G1/8-IG NPN

Magnet gripper SGM is delivered assembled. It is available in three versions:

  • Gripper of type SGM - available in various diameters
  • Gripper of type SGM-HD - stainless-steel grip surface for robust applications - available in various diameters
  • Gripper of type SGM-S - with a piston control by a sensor

 

Available spare parts: friction ring, proximity switch

Available accessories: holder hystem