Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup (round) very dynamic handling of smooth and oily workpieces
Attribute | Value |
---|---|
d | 11.80 mm |
d1 | 27.60 mm |
Dk | 22.20 mm |
Dmax(S) | 69.70 mm |
Ds | 61.50 mm |
H | 28.30 mm |
H2 | 10.50 mm |
Z (Stroke) | 10.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 154 N |
Lateral force | 85 N |
Lateral force (oily surface) | 155 N |
Volume | 27.68 cm³ |
Curve radius (min) (convex) | 30 mm |
Hose diameter (rec.) d | 6 mm |
Size | 60 |
Nipple family | SC 055 |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 11.10 g |
Product family | SAXM |
Ordering information: SAXM 60 ED-85 SC055