Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 20 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | RA |
Attribute | Value |
---|---|
dn | 5.10 mm |
Dmax(S) | 26 mm |
Ds | 21.80 mm |
H | 26 mm |
L4 | 31.80 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 20 N |
Lateral force | 15 N |
Lateral force (oily surface) | 20 N |
Volume | 1.55 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 5 mm |
Size | 20 |
Connection | Rectangular adapter |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 24.90 g |
Product family | SAXM |
Ordering information: SAXM 20 ED-85 RA
Bell-shaped suction cup SAXM (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required: