SC-I 045 AR-FDC

Part no.: 10.01.24.00010
Schmalz-Connector Einleger
Size: 045
Shape: Anti Rot / Friction Elem
Application: SAOXM 80x30
SC-I 045 AR-FDC
Attribute Value
B3 19.1 mm
d4 12.7 mm
H2 8.5 mm
H4 13.9 mm
L3 69 mm