Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | RA |
Add. function | Friction disc |
Attribute | Value |
---|---|
Bmax(S) | 41.50 mm |
Bs | 31.90 mm |
dn | 5.10 mm |
H | 31.40 mm |
L4 | 31.80 mm |
Lmax(S) | 88 mm |
Ls | 82.10 mm |
SW3 | 5 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 105 N |
Lateral force | 110 N |
Lateral force (oily surface) | 134 N |
Volume | 13 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 80 x 30 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 45.30 g |
Product family | SAOXM |
Ordering information: SAOXM 80x30 ED-85 RA
Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:
Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)