SAOXM 80x30 ED-85 M10-AG

Part no.: 10.01.24.00026

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
Nipple materialAluminum
ConnectionM10-AG
Add. functionFriction disc
SAOXM 80x30 ED-85 M10-AG
Attribute Value
Bmax(S) 41.50 mm
Bs 31.90 mm
dn 4.10 mm
G1 M10-M
H 31.80 mm
LG1 8 mm
Lmax(S) 88 mm
Ls 82.10 mm
SW1 16 mm
SW2 4 mm
SW3 5 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 105 N
Lateral force 110 N
Lateral force (oily surface) 134 N
Volume 13 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 80 x 30
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 38.20 g
Product family SAOXM

Ordering information: SAOXM 80x30 ED-85 M10-AG

Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:

  • Bell-shaped suction cup of type SAOXM – elastomer part, available in various dimensions
  • Insert – including moulded friction disc
  • Connector upper part – available with various threads
  • Connector lower part

 

Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)