Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Set of spare parts
Construction use | Needle gripper |
Size | Y |
contains | 2 needle wedges mounted + springs |
Needle diameter | 0.8 mm |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SNG-AP 10 0.8 V 10
Attribute | Value |
---|---|
Needle diameter | 0.80 mm |
Ordering information: ERS SNG-Y 0.8