BEF-PL 38x15x11.5 G1/4-IG SNG

Part no.: 10.01.29.00403
Mounting plate
Length: 38 mm
Width: 15 mm
Height: 11.5 mm
Thread 1: G1/4-F
for: Needle gripper
BEF-PL 38x15x11.5 G1/4-IG SNG
Attribute Value
B 15 mm
d 5.5 mm
G1 G1/4"-F
H 11.5 mm
H2 5 mm
L 38 mm
L2 20 mm
X1 29 mm