ABL-FUEHR 18x46 SWGm/SCG

Part no.: 10.01.30.00087

Comp. for discharging exhaust air

Construction useWafer-/Composite gripper
External diameter D18 mm
Length L146 mm
ABL-FUEHR 18x46 SWGm/SCG
Attribute Value
D 18 mm
dn 12.50 mm
G1 G3/8"-M
L 5 mm
L1 46 mm
LG1 7.50 mm
SW1 21 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 14.70 g

Ordering information: ABL-FUEHR 18x46 SWGm/SCG