SAUG-FL SWGm-6 141x141 PEEK

Part no.: 10.01.30.00126
Suction plate
Length L: 141 mm
Width B: 141 mm
Height H: 3 mm
Suction cup material:
Polyetheretherketon
for: Wafer gripper (mod)
SAUG-FL SWGm-6 141x141 PEEK
Attribute Value
B 141 mm
d2 16 mm
H 3 mm
X2 110.6 mm