Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
VEE flange module with quick-change adapter and integrated vacuum line
Length L1 | 67 mm |
Thread G1 | G1/8"-F |
Pitch diameter D mk | 46 mm |
Number of holes | 8 |
Flow rate max. | 60 m³/h |
Attribute | Value |
---|---|
D | 25.40 mm |
D1 | 55 mm |
D2 | 25 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-M |
L | 54 mm |
L1 | 67 mm |
LG2 | 8.60 mm |
Attribute | Value |
---|---|
Connection | Bayonet connection |
Ordering information: VEE-QCM 67
Flange module VEE-QCM is delivered as a ready to connect product.