VEE-QCMV HV 2 07 13 SD

Part no.: 10.01.36.00206
VEE vacuum module with integrated ejector module ecoPump SEP
Shape: High vacuum
Number of stages: 2
Nozzle size: 0.7 mm
Size: 13
with: Silencer
VEE-QCMV HV 2 07 13 SD
Attribute Value
B 55 mm
d 6 mm
D 25.4 mm
D mk 46 mm
G1 G1/8"-F
G2 M4-M
H 37.9 mm
H1 51 mm
L 133.1 mm
L2 89 mm
LG2 7.6 mm