FMP-SVK 442 3R54 SPB2-40P G32

Part no.: 10.01.38.00311

Vacuum area gripping system for external vacuum generator, with ball check valves

Length L442 mm
Width B130 mm
Arrangement3R54
construction shape fittingsStraight
External diameter D32 mm
Weight2.7 kg
Product familyFMP
FMP-SVK 442 3R54 SPB2-40P G32
Attribute Value
B 130 mm
B3 21.60 mm
D 32 mm
H 104.80 mm
H1 145.40 mm
H2 55 mm
H3 7.70 mm
H4 5.50 mm
H5 41 mm
L 442 mm
L2 402 mm
L3 90 mm
Y1 90 mm
Valve type SVK


Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape
Attribute Value
Arrangement 3R54
Number of suction cells 23
Suction force at -250 mbar 250 N
Weight 2.70 kg
Sealing element Suction Cups
Evacuation rate for pu = -0,25 bar 300 l/min
Product family FMP


For compressed air with 5.5 bar input pressure At -0.25 bar and with the gripper fully covered by a workpiece typical for the application (wooden board with structured surface) The external vacuum generator used must supply at least the specified suction flow (at the vacuum connection piece of the FMP) at -0.25 bar but max. 135 % of the specified suction flow
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FMP-SVK 442 3R54 SPB2-40P G32

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed), as well as hose accumulator preload and blower ventilation function with version FMP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)