Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate (FXP/FMP)
Length L | 640 mm |
Width B | 128 mm |
Arrangement | 3R18 |
Material type | Foam O, Height 20 mm |
Add. function | Adhesive tape on one side |
Ordering information: DI-PL 640x128 3R18 LL-20x7 O20 KE