Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Inline ejector for vacuum generation directly at the suction cup
Nozzle diameter | 0.5 mm |
Degree of evacuation | 87 % |
Suction rate (max.) | 7 l/min |
Air consumption suction | 12 l/min |
Pressure optimal | 5 bar |
Attribute | Value |
---|---|
G2 | G1/8"-F |
G3 | M5-M |
H1 | 29.80 mm |
H2 | 4 mm |
L | 35 mm |
L2 | 16 mm |
LG3 | 5 mm |
SW1 | 17 mm |
G1 | G1/4"-F |
Attribute | Value |
---|---|
Nozzle diameter | 0.50 mm |
Degree of evacuation | 87 % |
Suction rate (max.) | 7 l/min |
Suction rate (max.) | 0.40 m³/h |
Air consumption suction | 12 l/min |
Air consumption suction | 0.70 m³/h |
Pressure optimal | 5 bar |
Operating temperature | 0 ... 60 °C |
Weight | 15 g |
Suction rate (max.) | 0.25 cfm |
Air consumption suction | 0.42 cfm |
Pressure optimal | 72.50 psi |
Product family | VR |
Ordering information: VR 05
Inline ejector VR is delivered as a ready-to-connect product.