SD M42x1.5-AG 50x120 SEM 150

Part no.: 10.02.01.00491
Silencer for vacuum generators
Thread G1: M42x1.5-M
External diameter D: 50 mm
Length L: 120 mm
for: Multi-stage ejectors
Size: 150
Attribute Value
Weight 157 g