Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Powerful ejector for very porous parts
Nozzle size | 20 mm |
Suction rate (max.) | 82.5 m³/h |
Material | Aust. Stainless steel |
Attribute | Value |
---|---|
D | 50 mm |
D1 | 38 mm |
D2 | 32 mm |
G2 | G1/4"-F |
G3 | M4-F |
L | 30 mm |
L1 | 90 mm |
LG3 | 12 mm |
X1 | 42 mm |
Attribute | Value |
---|---|
Max. vacuum | -60 mbar |
Suction rate (max.) | 1370 l/min |
Suction rate (max.) | 82.50 m³/h |
Air consumption suction | 290 l/min |
Air consumption suction | 17.40 m³/h |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Operating temperature | °C |
Material | Aust. Stainless steel |
Weight | 0.51 kg |
Max. vacuum | -1.77 inHg |
Suction rate (max.) | 48.38 cfm |
Air consumption suction | 10.24 cfm |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Product family | SEC |
Ordering information: SEC-200 A2
Feed ejector SEC is delivered as a ready-to-connect product.