SHC 2 22 SD

Part no.: 10.02.01.01418

Schmalz Holder Cap

Number of stages2
Hole diameter22 mm
Length L103 mm
Thread G1M27x1.5-M
SHC 2 22 SD
Attribute Value
D1 34 mm
G1 M27x1.5-M
L 103 mm
L1 118 mm
LG1 15 mm
Attribute Value
Material Aluminum
Weight 133.10 g

Ordering information: SHC 2 22 SD