SFE 22

Part no.: 10.02.01.01421
Schmalz Fixation Element
Hole diameter: 22 mm
Compressed-air connection: G1/4-F
Suction cup connection: G3/8-F
Vacuum connection: G1/4-F
SFE 22
Attribute Value
B 35 mm
B2 6.4 mm
d1 11 mm
d2 6.4 mm
G1 G1/4"-F
G2 G3/8"-F
G3 G1/4"-F
G4 M27x1.5-F
G5 M6-F
H 44 mm
H2 9.5 mm
L 87.5 mm
L2 34.5 mm
SW1 32 mm
X1 22 mm
Y1 22 mm