Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector for universal use
Shape | High Flow |
Number of stages | 3 |
Nozzle diameter | 1.3 mm |
Size | 22 |
Degree of evacuation | 61 % |
Pressure optimal | 4 bar |
Suction rate (max.) | 297.6 l/min |
Air consumption suction | 74 l/min |
Attribute | Value |
---|---|
B | 35 mm |
D | 20 mm |
d2 | 6.40 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
G3 | G1/4"-F |
G5 | M6-F |
H | 44 mm |
H2 | 9.50 mm |
H3 | 25.50 mm |
L | 160.50 mm |
L1 | 178.50 mm |
L2 | 32.50 mm |
L3 | 34.50 mm |
LG3 | 7 mm |
SW2 | 14 mm |
X1 | 22 mm |
X2 | 26 mm |
Y1 | 22 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1.30 mm |
Number of stages | 3 |
Degree of evacuation | 61 % |
Suction rate (max.) | 18.31 m³/h |
Suction rate (max.) | 297.60 l/min |
Air consumption suction | 4.55 m³/h |
Air consumption suction | 74 l/min |
Sound level free | 81 dB(A) |
Sound level suction | 73 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure optimal | 4 bar |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 12 mm |
Weight | 280 g |
Operating temperature | 0 ... 60 °C |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Pressure optimal | 58 psi |
Suction rate (max.) | 10.51 cfm |
Air consumption suction | 2.61 cfm |
Product family | SBP-HV-HF |
Ordering information: SBP HF 3 13 22
The basic ejectors SBP-HV/HF is delivered as a ready-to-connect product.