Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated functions
Nozzle diameter | 2.5 mm |
Suction rate (max.) | 161 l/min |
Air consumption suction | 310 l/min |
Pressure range (operating pressure) | 5.0 ... 6.0 bar |
Control valve | External control |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
B | 22 mm |
d | 5.50 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
H | 54 mm |
H1 | 127.50 mm |
H2 | 73.50 mm |
H3 | 20.10 mm |
L | 112.50 mm |
L2 | 37.50 mm |
X1 | 49.50 mm |
X2 | 69.50 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2.50 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 161 l/min |
Control valve | External control |
Suction rate (max.) | 5.69 cfm |
Product family | SCP |
Ordering information: SCP 25 FS
Compact ejector SCP-FS is delivered as a ready to connect product.