Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compressed air distributor for use as a manifold and for building ejector blocks
Attribute | Value |
---|---|
B | 30 mm |
G1 | G1/4"-F |
H | 34 mm |
H2 | 5 mm |
d | 4.50 mm |
L | 64 mm |
Y1 | 20 mm |
Y2 | 20 mm |
X1 | 54 mm |
X2 | 54 mm |
Ordering information: GP 2 SCP 10..15