SEM-C 100 SDA NC AS VD

Part no.: 10.02.02.03210

Multi-stage ejector (controllable) with high suction capacity

Size100
Add. functionAxial silencer
Suction rate (max.)673 l/min
Air consumption suction246 l/min
Max. vacuum-800 mbar
Control valveNormally closed
construction shape compact ejectorsWith blow-off system
SEM-C 100 SDA NC AS VD
Attribute Value
B 116.50 mm
B1 232 mm
d 5.50 mm
D1 50 mm
G1 G1/4"-F
G2 G1"-F
G3 G3/4"-F
H 90 mm
L 219.50 mm
L1 339.50 mm
L2 10.50 mm
X1 183 mm
Y1 55 mm
Attribute Value
Suction rate (max.) 673 l/min
Degree of evacuation 81 %
Air consumption suction 246 l/min
Control valve Normally closed
Weight 2.19 kg
Operating temperature 0 ... 50 °C
Size 100
Product family SEM-C


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEM-C 100 SDA NC AS VD

Compact ejector SEM-C is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: silencer

Available accessories: connection cable, distributor