Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Multi-stage ejector (controllable) with high suction capacity
Size | 100 |
Add. function | Axial silencer |
Suction rate (max.) | 673 l/min |
Air consumption suction | 246 l/min |
Max. vacuum | -800 mbar |
Control valve | Normally open |
construction shape compact ejectors | With blow-off system |
Attribute | Value |
---|---|
B | 116.50 mm |
B1 | 232 mm |
d | 5.50 mm |
D1 | 50 mm |
G1 | G1/4"-F |
G2 | G1"-F |
G3 | G3/4"-F |
H | 90 mm |
L | 219.50 mm |
L1 | 339.50 mm |
L2 | 10.50 mm |
X1 | 183 mm |
Y1 | 55 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 673 l/min |
Degree of evacuation | 81 % |
Air consumption suction | 246 l/min |
Control valve | Normally open |
Weight | 2.19 kg |
Operating temperature | 0 ... 50 °C |
Size | 100 |
Product family | SEM-C |
Ordering information: SEM-C 100 SDA NO AS VD
Compact ejector SEM-C is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer
Available accessories: connection cable, distributor