Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function
Nozzle diameter | 2.5 mm |
Control valve | Normally closed |
Electrical connection | Male connect M12, 8 pol |
Communication | IO-Link (Class A) |
Suction rate (max.) | 185 l/min |
Air consumption suction | 290 l/min |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Max. vacuum | -850 mbar |
Sound level free | 67 dB(A) |
Protection type IP | IP 65 |
Attribute | Value |
---|---|
B | 39 mm |
d | 5.50 mm |
G2 | M12x1-M |
H | 108 mm |
H1 | 146 mm |
H2 | 54 mm |
H3 | 6 mm |
H4 | 26 mm |
L | 210 mm |
L2 | 5 mm |
L3 | 97 mm |
X1 | 89 mm |
Y1 | 10 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2.50 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 185 l/min |
Suction rate (max.) | 11.10 m³/h |
Suction rate (max.) | 6.53 cfm |
Air consumption suction | 290 l/min |
Air consumption suction | 17.40 m³/h |
Air consumption suction | 10.24 cfm |
Sound level free | 67 dB(A) |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Max. air consumption blow off | 320 l/min |
Recomm. internal hose diameter compressed air | 8 mm |
Recomm. internal hose diameter vacuum | 9 mm |
Control valve | Normally closed |
Weight | 0.96 kg |
Operating temperature | 0 ... 50 °C |
Product family | SXMPi |
Ordering information: SXMPi 25 NC Q M12-8
Compact ejector SXPi / SXMPi is delivered as a ready-to-connect product (without connection cable).
Available spare parts: connection cable, base plate, ejector tester