Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Silencer for vacuum generators
Pressure range (operating pressure) | bar |
Length L | 111 mm |
Width B | 21 mm |
Height H | 45 mm |
Construction use | Compact ejectors SMPI/SCPI |
Attribute | Value |
---|---|
B | 21 mm |
H | 45 mm |
L | 111 mm |
Attribute | Value |
---|---|
Weight | 59.80 g |
Ordering information: SD 111x21x45 SMPI/SCPI