ASV IO-L-A 2xS-M12-4

Part no.: 10.02.02.04336
Connection distributor
for: IO-Link class A
Connection 1: Fem connect M12, 5 pol
Connection 2: 2xConnect M12, 4 pol
Length L: 1000 mm
Attribute Value
Material PUR-Cable
Weight 0.08 kg