GP 5 SCPS 07..15 G2

Part no.: 10.02.02.04858
Compressed air distributor for use as a manifold and for building ejector blocks
Number of connections: 5
Length L: 126.6 mm
Width B: 38 mm
Height H: 34 mm
for: Ejector SCPS 07..15 G2
Attribute Value
B 38,00 mm
B3 17,00 mm
d 5,50 mm
G1 G1/4"-F
G2 M5-F
G3 G1/8"-M
H 34,00 mm
H2 4,50 mm
L 126,60 mm
L1 129,10 mm
X1 111,6 mm
Y2 25,0 mm