EVE-TR 16 AC3 F

Part no.: 10.03.01.00145

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz61 dB(A)
Voltage at 50HzD175-260V/Y300-450V
Voltage at 60Hz200-300V o. 350-520V
Suction rate (50 Hz)16 m³/h
Suction rate (60 Hz)19 m³/h
Vacuum (50 Hz)-850 mbar
Rated power 50 Hz0.55 kW
Rated power 60 Hz0.7 kW
withFilter
PermissionUL/CSA
Weight23.4 kg
EVE-TR 16 AC3 F
Attribute Value
B 231 mm
B2 66 mm
d 7 mm
G2 G3/4-F
G3 G1/2-F
H 205 mm
H1 345 mm
H2 70 mm
L 452 mm
L2 73 mm
X1 202 mm
Y1 125 mm
Attribute Value
Suction rate (50 Hz) 16 m³/h
Suction rate (60 Hz) 19 m³/h
Voltage at 50Hz D175-260V/Y300-450V
Voltage at 60Hz 200-300V o. 350-520V
Rated power 50 Hz 0.55 kW
Rated power 60 Hz 0.70 kW
Current type AC3
Current type three-phase current
Sound level at 50 Hz 61 dB(A)
Weight 23.40 kg
Protection type IP IP 54
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
Pусский
Slovenščina
Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 16 AC3 F

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve