Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | Direct current |
Sound level at 50 Hz | 60.5 dB(A) |
Weight | 12 kg |
Attribute | Value |
---|---|
B | 123 mm |
B1 | 138 mm |
B2 | 11.50 mm |
d | 8.40 mm |
G3 | G3/8"-F |
H | 196 mm |
L | 231 mm |
L2 | 80 mm |
X1 | 80 mm |
Y1 | 100 mm |
Attribute | Value |
---|---|
Suction rate at DC | 9.70 m³/h |
Voltage | 24 – 48V DC |
Rated power | 500 W |
Current type | DC |
Current type | Direct current |
Sound level at 50 Hz | 60.50 dB(A) |
Weight | 12 kg |
Product family | EVE-TR |
Ordering information: EVE-TR 8 DC
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve