Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum reservoir
Reservoirs volume | 200 l |
Height H | 434 mm |
Add. function | Manometer, valve, filter |
Attribute | Value |
---|---|
B | 710 mm |
B1 | 1015 mm |
d | 11 mm |
G1 | G2"-F |
G2 | G2-1/2"-F |
H | 434 mm |
H1 | 495 mm |
L | 910 mm |
X1 | 592 mm |
Y1 | 670 mm |
Attribute | Value |
---|---|
Reservoirs volume | 200 l |
Weight | 97 kg |
Product family | VOL |
Ordering information: VOL 200
Vacuum reservoir VOL is delivered as a ready to connect product.
Available spare parts: filter insert