VZ-OG 165 AC3 200 MS

Part no.: 10.03.04.00167

Vacuum centre with oil-lubricated pump and vacuum reservoir

Suction rate165 m³/h
Voltage230/400 V, 50 Hz
Reservoirs volume200 l
withMotor-protection switch
VZ-OG 165 AC3 200 MS
Attribute Value
B 710 mm
B1 1040 mm
d 11 mm
G2 G2-1/2-F
H 950 mm
L 910 mm
L1 1040 mm
X1 592 mm
Y1 670 mm
Attribute Value
Max. vacuum -980 mbar
Voltage 230/400 V, 50 Hz
Motor power 4 kW
Reservoirs volume 200 l
Suction rate 165 m³/h
Protection type IP
Weight 272 kg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-OG 165 AC3 200 MS

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir