Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum centre with oil-free pump and vacuum reservoir
Attribute | Value |
---|---|
B | 110 mm |
B1 | 223.50 mm |
d | 9 mm |
G2 | G3/8-F |
H | 263 mm |
L | 550 mm |
X1 | 530 mm |
Y1 | 80 mm |
Attribute | Value |
---|---|
Max. vacuum | -850 mbar |
Voltage | 230 V, 50 Hz |
Motor power | 0.30 kW |
Reservoirs volume | 5 l |
Suction rate | 8 m³/h |
Protection type IP | IP 54 |
Weight | 17 kg |
Max. vacuum | -25.10 inHg |
Product family | VZ |
Ordering information: VZ-TR 8 AC 5
Vacuum centre VZ is delivered as a ready to connect product.
Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter
Available accessories: filter cartridge for vacuum reservoir