Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter with mounting kit
External diameter D | 63 mm |
Length L | 47 mm |
Height H | 19.5 mm |
Thread G1 | G3/8"-M |
Construction use | Solenoid valve |
Size | 10 |
Attribute | Value |
---|---|
D | 63 mm |
G1 | G3/8"-M |
LG1 | 8 mm |
H | 19.50 mm |
L | 47 mm |
L1 | 58 mm |
SW1 | 19 mm |
Ordering information: FAS 63x47 G3/8-AG EMVP-10