Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 5 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G1/4"-F |
Pressure range (operating pressure) | bar |
Attribute | Value |
---|---|
B | 32 mm |
D | 56 mm |
G1 | G1/4"-F |
G2 | G1/4"-F |
G3 | G1/4"-F |
G5 | M4-F |
H | 71 mm |
H1 | 118 mm |
L | 46 mm |
L1 | 76 mm |
LG5 | 4.80 mm |
X1 | 38 mm |
Y1 | 24 mm |
Attribute | Value |
---|---|
Nominal size | 5 mm |
Control valve | Normally open |
Nominal flow rate | 66.70 l/min |
Nominal flow rate | 4 m³/h |
Voltage DC | 230V - AC |
Closing time | 20 ms |
Weight | 0.52 kg |
Product family | EMV |
Ordering information: EMV 5 230V-AC 3/2 NO
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter