ASK B-M8-4 2000 K-4P

Part no.: 10.06.02.00084
Connection cable
Interface Connection 1:
Fem connect M8, 4 pol
Cable length: 2000 mm
Interface Connection 2: Cable 4
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 64 g