VS V SA M8-4

Part no.: 10.06.02.00560

Vacuum/pressure sensor without display

Measuring range-1...0bar
Construction shape vacuum switchAnalog sensor
Electrical connectionMale connect M8, 4 pole
VS V SA M8-4
Attribute Value
D 19.60 mm
G1 G1/8"-M
G2 M5-F
G3 M8x1-M
L 38 mm
L1 55 mm
LG1 8 mm
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range -1,0 ... 0,0 bar
Overpressure resistance 8 bar
Repeatability ± 3% of full-scale value
Electrical connection Male connect M8, 4 pole
Connection G1/8"-M + M5-F
Voltage 15-30V DC
Current consumption 10 mA
Protection type IP IP 65
Temperature influence ± 3% of full-scale value
Operating temperature 0 ... 50 °C
Weight 12 g
Measuring range -14.5 ... 0.0 psi psi
Overpressure resistance 116.03 psi
Inputs/outputs Analog: 0...10 V
Product family VS
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VS V SA M8-4

Vacuum and pressure sensor VS is delivered as a ready-to-connect product (without connection cable). The product consists of:

  • Vacuum and pressure sensor of type VS - available as vacuum version, pressure version or combined version

 

Available accessories: connection cable, mounting bracket