SIEB 15x0.8 MS-A2 0.103/0.07

Part no.: 10.07.01.00211
Screen
External diameter D: 15 mm
Length L: 0.8 mm
Material: Brass / Stainless steel
Mesh: 0.103 mm
Wire size: 0.07 mm
    • There are currently no CAD data available for this item. Please contact your local contact person.