VAM 40 V DR BAR

Part no.: 10.07.02.00035

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

External diameter D40 mm
Measuring range-1,00 ... 0,00 bar
Construction shape manometersWith sealing ring
Vacuum connectionG1/8"-M
VAM 40 V DR BAR
Attribute Value
B 30 mm
B1 40 mm
D 40 mm
G1 G1/8"-M
LG1 8.50 mm
SW1 12 mm
Attribute Value
Construction shape manometers With sealing ring
Measuring range -1,00 ... 0,00 bar
Operating pressure -1...0 bar
Weight 79 g
Product family VAM


Please observe the following for proper use of the product: Do not apply compressed air and cannot be combined with ejectors with blow-off function. For applications in the positive pressure range, please use the vacuum manometers VAM-D.

Ordering information: VAM 40 V DR BAR

Manometer VAM is delivered as a ready-to-connect product.

 

Available accessories: pressure limiter valve