DRM 40 P1 H

Part no.: 10.07.02.00051
Pressure manometer DRM 40 P1 H Filterwiderstandsmanometer
External diameter D: 40 mm
Measuring range: 0.0 ... 1.0 bar
Shape: Connection at rear
Pressure inlet: G1"-M
Attribute Value
Weight 250 g