DEF GE 21

Part no.: 10.07.03.00005
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): G3/8"-M
Shape: Straight
Speed: 21 1/min.
DEF GE 21
Attribute Value
d 8 mm
dn 6 mm
G1 G3/8"-M
H 40 mm
LG1 18 mm
SW1 22 mm
SW2 19 mm